Publish your products
Regency® Grandview™ G1200P Gas Fireplace
Regency® Grandview™ G1200P Gas Fireplace
Regency® Grandview™ G1200P Gas Fireplace
Regency® Grandview™ G1200P Gas Fireplace

    Regency® Grandview™ G1200P Gas Fireplace

    Extra Large Traditional Gas Fireplace

    Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview G1200P is largest and most innovative Grandview gas fireplaces to date. Featuring our patent-pending infusion burner technology, extra-large viewing area with mix & match accessories that are designed to maximize choice and customization.

    G1200P Traditional Gas Fireplace Key Features:

    • NEW innovative split flow infusion burner that creates the most realistic flame package
    • Largest viewing area in its class
    • Standard top down and ember-bed lighting
    • Integrated Invisimesh safety screen
    • Cool Wall system to allow for flexible finishing options
    • Flame height adjustment control
    • Electronic ignition with Proflame II GTMF remote control
    • Natural gas or propane
    • Limited lifetime warranty
    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hrThe maximum constant heat output of the appliance when operated at its highest settings.

      " data-original-title="Maximum BTUs/hrx">info
      53,00053,000
      Turn Down BTU13,50013,500
      Efficiency72.58%74.08%
      EnerGuide Rating66.58%67.96%


      General Specifications
      Product SizeLarge
      View Area1200 sq.in.
      Room SizeLarge
      Vent TypeDirect Vent
      Vent Size (Air Intake)8"
      Vent Size (Exhaust)5"


      Unit Dimensions
      Width (front)55 in.
      Height44 3/4 in.
      Depth28 7/8 in.
    Technical specification
    • Unique ref.Regency-Grandview-G1200P-Gas-Fireplace
    • Product familyFireplaces
    • Product groupTraditional Gas Fireplaces
    • TypeObject (single object)
    • Date of publishing2025-05-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States