Publish your products
ICE BAS SM m600 LED1320-2200-840 ONF ML
REGENT

ICE BAS SM m600 LED1320-2200-840 ONF ML

Individual batten luminaire ICE Basis m600, with LED, system power: 10 - 18 W, luminous flux of luminaire 1320 - 2200 lm, colour rendering index CRI>80, 4000 K, neutral white, colour tolerances SDCM 3, lifetime LED L80 72'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, housing in steel sheet, white, diffuser in polycarbonate (PC) satin blend white, all-round beam, 1 integral control gear, ON/OFF, System power and choice of 4 luminous flux levels, can be set directly on the luminaire:␍10-13-15-18 W / 1320-1640-1880-2200 lm protection class I, ingress protection IP20, glow wire test 850 °C, impact strength: IK 07, this product contains a light source of energy efficiency class B and EPREL registration number: 1249144 L = 577 mm, B = 65 mm, H = 58 mm
Specification
  • Features

    • Mounting rail made of galvanised steel sheet, white
    • Opal diffuser made of polycarbonate
    • High luminous efficacy of up to 140 lm/W
    • Extremely even spread of light
    • Low-priced and universally applicable
    • Substitute for battens equipped with conventional linear fluorescent lamps
    • Robust and durable

    Specifications

    • For mounting on ceilings and for pendant mounting with pendant tube, steel wire/catenary suspension
    • Opal diffuser for enhanced glare control
    • Different lengths can be combined
    • Beam angle: all-round beam
    • Electronic control gear integrated, ON/OFF Multilumen or adjudimmable digital DALI2
    • Available with emergency unit (single battery 3 h)
    • for ambient temperatures –10 to +40 °C, with emergency unit 0 to +35 °C

    Fields of application

    • Industry: corridors, garages, bike rooms, secondary rooms
Technical specification
  • Unique ref.1320-2200-840
  • Product familyTRAQ and ICE
  • Product groupICE
  • TypeObject (single object)
  • Date of publishing2024-10-18
  • Edition number1
Related
  • Material mainAluminum
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryLighting - Flexible Lighting
  • IFC classificationLight Fixture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit