Publish your products
Level Office Twin Head LED11300-840
Level Office Twin Head LED11300-840
Level Office Twin Head LED11300-840
    REGENT

    Level Office Twin Head LED11300-840

    The Regent Level CLD LED free-standing luminaire is the most efficient of its kind – the answer to a wide range of modular office concepts. The guaranteed success of this luminaire stems from its clear, timeless formal language, optimised dimensions, and maximum efficiency thanks to innovative LED technology. In addition, the Level CLD LED now features a new high lumen package with increased indirect light component tailored to meet all application requirements.

    Specification
    • Features

      • Free-standing design luminaire with microprismatic optics, suitable for application inoffices
      • Direct and indirect lighting: can be controlled together
      • High luminous efficacy of up to 149 lm/W
      • State-of-the-art presence detector and brightness sensor: SensoDimDigital®
      • UGR ≤ 16 especially suitable for demanding visual tasks (pursuant to SN EN 12464-1)
      • Die-cast aluminium housing
      • Homogeneous illumination
      • Minergie certified

      Specifications

      • Choice of 2 luminaire heads
      • Direct-indirect light emission (21%/79%)
      • Height: 1900 mm
      • Housing colours: white, silver
      • Lighting control: SensoDimDigital®
      • Operating unit integrated
      • With or without control element
      • Also available as wall mounted luminaire and pendant luminaire
      • Luminaire head 350° adjustable

      Fields of application

      • Office & Education
        offices, open-plan offices, staff training facilities, meeting rooms, reception rooms, waiting rooms, libraries
    Technical specification
    • Unique ref.level-office-twin-head-led11300-840
    • Product familyFreestanding luminaires and table luminaires
    • Product groupLevel Office
    • TypeObject (single object)
    • Date of publishing2024-10-03
    • Edition number1
    • Height (mm)1900
    • Width (mm)488
    Related
    • Material mainAluminum
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)36.92
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationLight Fixture
    • ETIM CodeEG000028
    • ETIM NameLamps
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe Asia Oceania Africa
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit