Publish your products
RAUVISIO noir - HPL laminate

RAUVISIO noir - HPL laminate

RAUVISIO noir - a statement surface defined by its deep matt finish, tactile velvet-like touch and durability. This combination of aesthetics and functionality means RAUVISIO noir HPL laminate can handle the heaviest applications, making it the ideal choice for kitchen worktops, furniture fronts, counters and commercial interiors.

Technical specification
  • Unique ref.RAUVISIO-noble-matt-RehauUK
  • Product familyREHAU Furniture Boards
  • Product groupRAUVISIO
  • TypeObject (single object)
  • Date of publishing2026-04-28
  • Edition number1
  • Height (mm)1300
  • Width (mm)2800
  • Depth (mm)19
Related
  • Material mainHPL laminate
  • Material secondaryMDF board
  • Manufactured inGermany
  • Weight Net (Kg)58
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • OmniClass Number23-13 19 11 11
  • OmniClass TitleThin Sheets

Region availability

Europe
Bosnia and Herzegovina
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit