Publish your products
RAUVISIO crystal furniture boards
RAUVISIO crystal furniture boards
RAUVISIO crystal furniture boards
RAUVISIO crystal furniture boards
RAUVISIO crystal furniture boards
RAUVISIO crystal furniture boards
    REHAU

    RAUVISIO crystal furniture boards

    RAUVISIO crystal

    Just like glass, only better – with our innovative surface material we provide designers absolute freedom in the planning and implementation of their projects. The minimalist glass look gives the interior a uniquely elegant and timeless ambience. Combining the materials of the monochrome smart-glass surfaces is a flexible process, and they are compelling for the end customer in their later application.

    Numerous different versions, additional functions and attractive trend collections complete the programme and expand the range of design options.

    Technical specification
    • Unique ref.rauvisio-crystal
    • Product familyREHAU Furniture Boards
    • Product groupRAUVISIO
    • TypeObject (single object)
    • Date of publishing2024-05-21
    • Edition number1
    • Height (mm)2800
    • Width (mm)1300
    • Depth (mm)19
    Related
    • Material mainAcrylic
    • Material secondaryMDF board
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)58
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • OmniClass Number23-13 19 11 11
    • OmniClass TitleThin Sheets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City