Publish your products
RAUVISIO noir furniture boards
RAUVISIO noir furniture boards
RAUVISIO noir furniture boards
RAUVISIO noir furniture boards
    REHAU

    RAUVISIO noir furniture boards

    RAUVISIO noir combines elegance with the highest quality, reflecting the various facets of contemporary aesthetics. Silky matte surfaces create a balance between design and practical aspects of use.

    Technical specification
    • Unique ref.rauvisio-noir
    • Product familyREHAU Furniture Boards
    • Product groupRAUVISIO
    • TypeObject (single object)
    • Date of publishing2024-05-21
    • Edition number1
    • Height (mm)1300
    • Width (mm)2800
    • Depth (mm)19
    Related
    • Material mainAcrylic
    • Material secondaryMDF board
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • OmniClass Number23-13 19 11 11
    • OmniClass TitleThin Sheets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City