Publish your products
KS Series, Automatic Transfer Switches

KS Series, Automatic Transfer Switches

Model Number - KSS ATS
Features:

  • UL 1008 listed file #E58962 (automatic), #E86894 (nonautomatic)
  • CSA certification available
  • IBC seismic certification available
  • Standard-transition operation
  • Available in 2, 3, or 4 pole configurations
  • Available with either automatic or non-automatic control (non-automatic control requires the Decision-Maker MPAC 1200 controller)
  • Electrically operated, mechanically held mechanism
  • Solid, switched, or overlapping neutral
  • High withstand/closing ratings, for use with specific breakers only
  • Design suitable for emergency and standby applications on
    all classes of load, 100% tungsten rated through 400amps
  • Silver alloy main contacts
  • Front-accessible contacts for easy inspection
  • Front-replaceable main and arcing contacts (800-1200 amps)
  • Reliable field-proven solenoid mechanism
  • Switching mechanisms lubricated for life of transfer switch
  • Internal manual operating handle
  • Main shaft auxiliary position-indicating contacts
  • Double-throw, mechanically interlocked design (break-before-make power contacts)
  • NEMA 1, 12, 3R, 4, and 4X enclosures available
  • Standard one-year limited warranty. Extended limited warranties are available.
Technical specification
  • Unique ref.rps-KSSeries
  • Product familyElectric Power Protection Devices
  • Product groupTransfer Switches
  • TypeObject (single object)
  • Date of publishing2014-12-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States