Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
rejdesign/products/06b068dd-472a-4585-9a29-da836ff0196e
Home
Categories
Sanitary
Storage
Retro BT 564 Water Heated Towel Rail
Available in United States
Rej Design
Follow
Retro BT 564 Water Heated Towel Rail
Connects to domestic hot water or central heating system
Distance between mountings (centre to centre): 500 mm
Bottom coupling
Heat output: chrome 75W/white 119W
Download
Technical specification
Technical specification
Unique ref.
5488620
Product family
Water heated towel rails
Product group
Retro
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Height (mm)
670
Width (mm)
570
Depth (mm)
207
Links
Links
Product url
http://www.rejdesign.fi/water
Installation instructions
http://www.rejdesign.fi/pdf/uploads/Installation-instructions-for-water-operated-towel-rails.pdf
Related
Related
Material main
Copper
Material secondary
Chrome
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download