Publish your products
IC16-RN - Digitally Steerable Line Array Loudspeaker Systems (1x IC8-RN + 1x IC8-RS)
Archived

IC16-RN - Digitally Steerable Line Array Loudspeaker Systems (1x IC8-RN + 1x IC8-RS)

Since 2005 Renkus-Heinz have been leading the field in Digitally Steerable loudspeakers.


ICONYX has now been installed in thousands of project worldwide, from LAX International Airport in Los Angeles to the Great Hall of the People in Beijing, China.


Truly the most flexible, powerful and architecturally seamless, Digitally Steerable Column Array on the market Iconyx brings intelligible sound to even the most demanding acoustic environments.


Advanced Steered Beam Technology
  • 16x 4" Coaxial Transducers each with three HF tweeters
  • 16x Amplifier and DSP channels
  • Beam control effective down to 400Hz
  • Multiple beams and multiple acoustic beam centers
  • Multiple Configuration Presets
  • RHAON Network
  • Slim, Low-Profile Design

ICONYX technology gives sound system designers the power to create a system to cover even the most problematic spaces. Up to eight steerable beams can be individually shaped and aimed from a single IC16-RN column using the powerful software-controlled DSP.


Multichannel audiophile amplifiers power arrays of purpose-designed coaxial transducers, each with its own triple tweeter high frequency array. This triple tweeter "array within an array" design reduces the distance between HF sources for greatly improved high frequency performance with consistent, broad horizontal dispersion.

Technical specification
  • Unique ref.renkus-006
  • Product familyLoudspeakers
  • Product groupICONYX GEN5
  • TypeObject (single object)
  • Date of publishing2016-02-26
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers