Publish your products
Reynaers - Window - CS 59
Reynaers - Window - CS 59
Reynaers - Window - CS 59
Reynaers - Window - CS 59
Reynaers - Window - CS 59
Reynaers - Window - CS 59
Reynaers - Window - CS 59
Reynaers - Window - CS 59
    Reynaers
    Archived

    Reynaers - Window - CS 59

    Concept System 59 - CS 59 Concept for insulation Concept System® 59 offers a complete range of insulated profiles for the construction of elegant and moderately priced aluminium windows. The system is available in a variety of aesthetic styles: Functional, Renaissance, Softline and Hidden Vent —to match your building style perfectly. The system’s limited built-in depth allows for application in many constructions, even with reduced wall thicknesses. In addition, CS 59 can comply with the burglar resistance class 2, offering a safe and secure solution.
    Technical specification
    • Unique ref.Reynaers_window_Concept_system_59
    • Product familyWindows & Doors
    • Product groupWindows Aluminium
    • TypeObject (single object)
    • Date of publishing2015-11-19
    • Edition number2
    • Depth (mm)59
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_02
    • Uniclass 2015 DescriptionAluminium window units
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 11 17
    • OmniClass TitleWindow Frames
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit