Publish your products
Commercial Tankless System - Wall Mounted

Commercial Tankless System - Wall Mounted

Rheem® Commercial Tankless System

This custom-built tankless solution arrives on the jobsite factory-assembled with single point connections, including:

  • RTGH-CM95 Condensing Tankless Water Heaters
  • Factory installed system control manifold
  • Pre-sized water and gas manifold
  • Electrical wiring
  • Condensate lines

 Configurations

  •  Wall mounted system
  •  Wall hung system
  • Free-standing system 

System Options

  • 2-6 tankless units per system
  • Indoor & Outdoor systems
  • Common venting options for up to 10 units
  • Easy manifolding of up to 20 units

 Engineered Solution by Rheem

  •  Scalable from 11,000 BTU/h to 1,199,400 BTU/h per system (6 units max per system rack, multiple racks can be linked up to 20 total units or 3,998,000 BTU/h)
  •  Multiple configurations
  •  Options for future expansion

 Installation Savings

  • Reduce installation costs with single point connections Industry Best Solutions
  • Minimum side to side clearances = 1/2 inch (to combustibles)
  • Minimum flow rate = 0.26 GPM
  • Minimum activation rate = 0.40 GPM
  • UL-1738 & ULC-S636 certification on PPs venting accessories Redundancy

Efficiency

  • Up to 96% Thermal Efficiency with stainless steel condensing heat exchanger
  • Intelligent electronic controls designed to increase energy efficiency and safety

Performance

  • Low flow fixture compatible – Industry minimum flow rate of .26 GPM and minimum activation flow rate of .40 GPM ensures the user will receive hot water even in low demand situations
  • Recirculation Pump Kit-Ready – Quickly pairs with our Recirculation Pump kit to provide instantaneous hot water at the tap2

Easy Installation and Service

  • Ability to vent with room air
  • Indoor, Natural Gas units are common vent compatible up to 10 units
  • Common venting with Polypropelene 
  • Built-in condensate neutralizer
  • 1/2" Gas line compatibility on every model
  • Exclusive! Maintenance Notice Setting Alerts – flashing a warning code to call for service check
  • Self-diagnostic system for easy installation and service
  • Digital display shows temperature setting and maintenance codes
  • Two-pipe direct vent system designed for PVC pipe (up to 38 ft. of 3" PVC pipe or 5 ft. of 2" PVC pipe)
  • High altitude capability up to 8,400 ft
  • Commercial Project Sizing Available from Rheem Applications Engineers
  • Digital remote control and 10 ft. of thermostat wire included
  • Freeze protection to -30°F

Technology

  • Manifold control models - with factory installed translator links up to 20 units
  • Hot-start programming - helps minimize fluctuation in water temperature, referred to as “cold water sandwich”, during periods of frequent on/off operation
  • Exclusive! Overheat film wrap with industry-best side to side clearance of 1/2 inch

Parts & Accessories

  • EZ Rack Kit
  • Common Venting: Direct Vent & Room Air header kits
  • AllClear®  Water Treatment System
Specification
  • Specifications

    • 95 - 96% Thermal Efficiency  
    • Standard Max High Temperature 185 ºF
    • Manifold Control Models link up to 20 units
    • Common Venting Compatible
    • Service valves included
    • 199,900 BTU/h per unit
    • Commercial Project Sizing Available
Technical specification
  • Unique ref.CTS_WM
  • Product familyTankless
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-09-10
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • Uniclass 2015 CodeSs_55_70_38_45
  • Uniclass 2015 DescriptionInstantaneous hot water supply systems
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit