Publish your products
RGEHYB360 Resolute™ Line Classic® Series Packaged G/E (30 Ton)

RGEHYB360 Resolute™ Line Classic® Series Packaged G/E (30 Ton)

The Resolute 30 ton unit stands out for its powerful five-stage cooling and standard single-zone and multi-zone VAV capabilities while also being industry's smallest and lightest option. Improve building occupant comfort through zoning and multi-stage cooling by choosing Resolute 30 ton. Standout Features: - Resolute™ 30 ton models are the smallest and lightest available in the industry. - Hinged access panels, slide-out condensate drain pan, factory-installed economizers, and single-point wiring for quick, easy service, maintenance, and installation - PlusOne® Diagnostics come standard through ClearControl™, factory-installed Direct Digital Control (DDC) and sensors for easy diagnostics and connectivity through Modbus®, LonWorks®, or BACnet® Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years • Standard Heat Exchanger – 10 Years • Stainless Steel Heat Exchanger – 20 Years. Additional extended warranty packages available through ProtectionPlus®. All units are factory run tested and shipped with R-454B refrigerant charge.
Specification
    • Nominal size: 30 Ton
    • Up to 9.8 EER / 13.0 IEER
    • Five-stage cooling
    • Coil Type: Fin and Tube Evaporator MicroChannel Condenser
    • Factory Standard PlusOne® ClearControl™ and Single-Zone and Multi-Zone VAV
    • Refrigerant Type: R-454B with factory-installed sensor
Technical specification
  • Unique ref.rgehyb360-resolute-line-classic-series-packaged-ge-30-ton
  • Product familyPackaged Gas/Electric
  • Product groupRGEHYB360 Resolute™ Line Classic® Series Packaged G/E (30 Ton)
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit