Publish your products
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
Residential + Commercial Countertops
    Richlite

    Residential + Commercial Countertops

    Countertops are central in our daily lives, home or workplace. They're often at the heart of activity but seldom take center stage in conversations. In reality, most stone, solid surfaces and laminated materials tend to have a cold and uninviting appearance, lacking in personality. Richlite® paper-based countertops present a notable exception. These surfaces offer a tactile softness and a natural aesthetic that stands out. Richlite has the remarkable ability to infuse warmth and character into space, sparking conversations both at home and in professional settings.

    BENEFITS

    • Natural look and feel
    • Excellent cantilever and span capabilities
    • Best matte black available
    • Available 1/4” – 3” thicknesses
    • Sheets available up to 60” x 144”
    • Naturally antimicrobial (JIS 2801)
    • Heat resistant up to 350°F
    • Can support any edge details
    • Through color
    • Custom layering capabilities (Cascade™)
    • Made from FSC®-certified paper
    • Ability to refinish countertops

    APPLICATIONS

    • Desks
    • Reception areas
    • Work surfaces
    • Lab surfaces

    Get in contact with Richlite

    Technical specification
    • Unique ref.residential-commercial-countertops
    • Product familyResidential, Commercial Countertops
    • Product groupSolid Surface, Composite Countertops
    • TypeObject (single object)
    • Date of publishing2026-06-11
    • Edition number1
    Classification
    • BIMobject CategoryKitchen - Counter tops
    • CSI MasterFormat 2014 Code12 36 00
    • CSI MasterFormat 2014 TitleCountertops

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States