Publish your products
Balance Blocks | Playground Equipment | Balance Equipment
Balance Blocks | Playground Equipment | Balance Equipment
Balance Blocks | Playground Equipment | Balance Equipment
Balance Blocks | Playground Equipment | Balance Equipment
Balance Blocks | Playground Equipment | Balance Equipment
Balance Blocks | Playground Equipment | Balance Equipment
Balance Blocks | Playground Equipment | Balance Equipment
Balance Blocks | Playground Equipment | Balance Equipment

    Balance Blocks | Playground Equipment | Balance Equipment

    Play value

    Blocks with unevenly positioned drillholes are strung on two parallel wires running side by side and highly tensioned. Because of the differences in height of their centres of gravity, some of the wooden blocks are sturdy or loose and wobbly. The result is a stimulating balance trail along which skill and body awareness can develop. It is also fun to have playful competitions on the blocks. The Balance Blocks can be used as an attractive play accompaniment to paths or can be easily integrated into an activity trail.

    Recommended for

    • Kindergarten children
    • School children
    • Public play areas without supervision such as playgrounds, parks or similar
    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Swimming pools without supervision, such as outdoor pools, adventure pools or similar
    Specification
    • Technical information

      Equipment made of natural mountain larch

      Core-free
      Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape

      Aluminium rope pressing
      Aluminium rope pressing, cylindrically pressed, with rounded ends

      Rope connection with joint
      Close-fitting connection with joint, without dangerous openings, with sintered bush and adjustable screw connection

      Adjustable
      Adjustable two-piece bolt connection, easy to maintain, no projecting threads

      Sintered bush
      For all reciprocating movements we use sintered plain bearings which are self-lubricating in use and can easily be exchanged if necessary

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel. For more detailed explanation of the quality characteristics see our website.

      Carrying rope Ø 18 mm of Hercules type with steel core, suspended from drop-forged joints.

      Dimensions
      (small deviations possible)

      Height: 0.45 m
      Length: 3.85 m
      Width: 0.40 m
      Weight: 225 kg

      Components
      1 Walkway on transport beams
      2 Stand frames with steel feet
      1 Bracing rod (steel)

      Installation information
      Surfacing requirements corresponding to a fall height of ≤ 0.60 m

      Foundations
      2 items 60 x 80 x 55 cm
      Excavation depth 75 cm
      Excavation for bracing rods
      approx. 305 x 15 x 15 cm

      Attention:
      Exact measurements may vary, for
      all installation dimensions refer to
      current installation instructions.
      Technical changes reserved.
      Stand frames also available in
      hot-dip galvanised steel
      (see Order No. 6.51701).
      Equipment also available made of
      laminated beams for hot regions
      (Order No. 6.51703).

    Technical specification
    • Unique ref.balance-blocks
    • TypeObject (single object)
    • Date of publishing2026-06-29
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLandscaping - Playground
    • OmniClass Number23-21 29 17
    • OmniClass TitlePlayground Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    India
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Indonesia
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Iran
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iraq
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Israel
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Japan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kuwait
    Haiti
    Guinea
    Tokelau
    Ireland
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Laos
    Jamaica
    Kenya
    Tuvalu
    Italy
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Macau
    Mexico
    Liberia
    Vanuatu
    Latvia
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Maldives
    Nicaragua
    Madagascar
    Lithuania
    Mongolia
    Panama
    Malawi
    Luxembourg
    Myanmar (Burma)
    Puerto Rico
    Mali
    Malta
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Moldova
    North Korea
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe