Technical information
Playground Pump
Closed piston suction pump; all top parts made from hot-dip galvanised grey cast iron; cylinder housing, air dome cap, mounting plate, forked lever, plunging valve, gland flange and connecting rod are hot-dip galvanised; cylinder with a liner made of brass alloy and plastic piston (POM); drive shaft made of stainless steel, with replaceable brass bearing, additionally fixed and secured against being extracted; drive shaft bearing made of brass with lubricating nipples; pump capacity approx. 0.75 l per stroke, bore 75 mm, pump lift 170 mm.
The valve combination for direct connection to mains water, Ø 1 inch, and a shut-off valve with backflow preventer (type EA) and drainage are installed in the galvanised pillar made of steel; thread 1 inch; min. 2.5 bar water pressure, max. 6 bar, relief valve prevents backflow, water requirement approx. 45 l/min.
- Equipment height: 1.50 m
- Width with horizontal pump swipe: 0.95 m
- Weight: 73 kg
Components
- 1 Playground pump
- 1 Winter lid made of stainless steel
Installation information
Surfacing requirements
Surfacing must be ready to take heavy duty bolts. Alternatively, the pumps can be mounted on pedestals or foundation anchors.
Pump must be drained during the frost period; secure or remove handle; we recommend disassembly.
Attention:
Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.
Technical changes reserved.
For use in aggressive environments such as salt or chlorine water, the Playground Pump is also available in marine grade steel (V4A).