Technical information
Part of a group of bucket wheels for water-play installations (Order No. 5.15900 Small Bucket Wheel for concrete base, 5.15910 Small Bucket Wheel for site foundations, 5.15920 Big Bucket Wheel).
Small Bucket Wheel
Equipment made of stainless steel, glass bead blasted. Thickness of metal sheet 3 mm. Diameter of hemisphere 150 mm.
Roller bearings
High-quality roller bearings made of chrome steel or stainless steel for rotating elements, easy to maintain and exchange, sealed
- Height: 0.45 m
- Width: 0.65 m
- Diameter of wheel: 0.40 m
- Weight: 13 kg
Installation information
Surfacing requirements
Recommendation: sand with drainage or paving with gully and appropriate terrain design.
Bucket wheels run better in overshot operation (water flows onto the buckets from above); less water is required, but more height difference. With the Small Bucket Wheel, undershot operation is not possible. We recommend that the correct installation position be determined in a trial with water before final fixing.
Foundations
- 1 item: 50 x 90 x 30 cm
- Excavation depth: 70 cm
Attention:
Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.
Technical changes reserved.
For use in aggressive environments such as salt or chlorine water, the equipment is also available in marine grade steel (V4A).