Publish your products
Golf chest
Golf chest
Golf chest

    Golf chest

    4.1 out of 5 stars4.1(16 reviews)
    One of a kind cabinet in modern style will be an original element and will add character not only to a living room, but also a hall, bedroom or bathroom. It is made from mdf board varnished to high gloss surface in black color complemented by stainless steel, polished frame. This piece is a perfect choice for those who love style and luxury. We can make it in size and color of your choice.
    Technical specification
    • Unique ref.golf
    • Product familyFurniture
    • Product groupGolf
    • TypeObject (single object)
    • Date of publishing2014-12-01
    • Edition number1
    • Height (mm)860
    • Width (mm)1830
    • Depth (mm)550
    Links
    Related
    • Material mainMDF
    • Material secondaryStainless steel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)70
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Poland