Publish your products
Robern AM3640RFPA AiO Lighted Mirror
Robern

Robern AM3640RFPA AiO Lighted Mirror

  • 36" x 40".
  • Lum Lighting includes an integrated LED light, engine, and dimmer that provides high-efficiency illumination.
  • Cool, invigorating tones (4000K) simulate bright daylight to jumpstart your day and provide ideal task Lighting.
  • The thin profile of the hides a wealth of technology, including a capacitive-touch dimming switch, built-in audio, and Bluetooth connectivity.
  • Invisible speakers with om audio technology.
  • Bluetooth connectivity allows you to connect your smart phone device for a quality sound experience.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: AM3640RFPA
    Item Weight: 74.2 pounds
    Product Dimensions: 1.5 x 35.1 x 39.2 inches
    Item model number: AM3640RFPA
    Style: Modern
    Material: steel
    Shape: rectangle
    Item Package Quantity: 1
    Certification: Energy Star
    Included Components: Wall Mirror, Wall Anchor (6), Screws (6), Washers (6)

Technical specification
  • Unique ref.Robern-AM3640RFPA-AiO-Lighted-Mirror
  • Product familyMirror
  • Product groupLighted Mirror
  • TypeDocumentation (info)
  • Date of publishing2019-02-27
  • Edition number1
Related
  • Material mainMirror Glass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Mirrors
  • UNSPSC nameBathroom wall treatments
  • UNSPSC code521710
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
United States

Similar products