Publish your products
Robern YM3040RPFPD3 Vitality Lighted Mirror
Robern

Robern YM3040RPFPD3 Vitality Lighted Mirror

  • 30" x 40".
  • Warm, relaxing tones (2700K) replicate indoor light to help you unwind before bed or ease into your morning.
  • The right light is achieved by a combination of high lumen output and proper placement in relation to the face and body. Robern lighted mirrors have been carefully designed to enable you to see yourself in the best light by eliminating dark shadows, experience bright even task lighting, see rich, saturated tone in your reflection and be confident that lighting stays consistent, even for close up tasks.
  • Smooth, flicker-free dimming.
  • Robern uses energy efficient leds to achieve quality task lighting.
  • Defogging.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: YM3040RPFPD3
    Item Weight: 27.2 pounds
    Product Dimensions: 42.2 x 32.6 x 3.8 inches
    Style: Modern
    Material: Anodized Aluminium/Mirror
    Shape: Rectangle
    Item Package Quantity: 1
    Included Components: Mirror, Wall Anchor, Screw, Twist-On Wire Connectors, Cleat, Wall Bracket

Technical specification
  • Unique ref.Robern-YM3040RPFPD3-Vitality-Lighted-Mirror
  • Product familyMirror
  • Product groupLighted Mirror
  • TypeObject (single object)
  • Date of publishing2019-02-27
  • Edition number1
Related
  • Material mainMirror Glass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Mirrors
  • UNSPSC nameBathroom wall treatments
  • UNSPSC code521710
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
United States

Similar products