Publish your products
The Gap Bidet with 1 hole
The Gap Bidet with 1 hole
    Roca

    The Gap Bidet with 1 hole

    This product is only available for the Argentinian market.
    Specification
    • Compatible products: A806470004 Bidet Lid
    Technical specification
    • Unique ref.1111510XX0200
    • Product familyBidets
    • Product groupThe Gap
    • Date of publishing2024-07-30
    • Edition number1
    • Height (mm)410
    • Width (mm)570
    • Depth (mm)355
    Related
    • Material mainVitreous china
    • Designed inArgentina
    • Manufactured inArgentina
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets

    Region availability

    South America
    Argentina
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit