Publish your products
Inspira Back to wall bidet
Roca

Inspira Back to wall bidet

This product is only available for the Argentinian market.
Specification
  • Compatible products: A80652200B Soft-closing SUPRALIT® bidet lid
Technical specification
  • Unique ref.1251520XX0200
  • Product familyBidets
  • Product groupInspira
  • Date of publishing2024-07-30
  • Edition number1
  • Height (mm)420
  • Width (mm)560
  • Depth (mm)370
Related
  • Material mainVitreous china
  • Designed inArgentina
  • Manufactured inArgentina
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_06_11
  • Uniclass 2015 DescriptionBidets
  • CSI MasterFormat 2014 Code22 41 13.19
  • CSI MasterFormat 2014 TitleResidential Bidets
  • OmniClass Number23-31 23 00
  • OmniClass TitleBidets

Region availability

South America
Argentina
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit