Publish your products
WAIKIKI 1600 Acrylic bath
Roca

WAIKIKI 1600 Acrylic bath

Round acrylic bath
Technical specification
  • Unique ref.248345xx0
  • Product familyBaths
  • Product groupWaikiki N
  • TypeObject (single object)
  • Date of publishing2016-10-03
  • Edition number1
  • Height (mm)435
  • Width (mm)1600
  • Depth (mm)1600
Related
  • Material mainAcrylic
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit