Publish your products
LUNA Mirror
Roca

LUNA Mirror

3.9 out of 5 stars3.9(11 reviews)
Mirror
Technical specification
  • Unique ref.812366000
  • Product familyMirrors
  • Product groupLuna
  • Date of publishing2021-05-26
  • Edition number1
  • Height (mm)900
  • Width (mm)500
  • Depth (mm)28
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings