Publish your products
LUNA 600 Round mirror
Roca

LUNA 600 Round mirror

4.9 out of 5 stars4.9(7 reviews)
Round mirror
Specification
  • Compatible with: 813087000 LED Spotlight 10W with support
Technical specification
  • Unique ref.812367000
  • Product familyMirrors
  • Product groupLuna
  • Date of publishing2021-05-26
  • Edition number1
  • Height (mm)600
  • Width (mm)600
  • Depth (mm)28
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit