Publish your products
BAIA - Box Greige + Greige shiny ring
BAIA - Box Greige + Greige shiny ring
    Roca

    BAIA - Box Greige + Greige shiny ring

    The stylish combination of metallic finishes creates a playful look of shades and brightness that emphasizes the soft rounded shapes of these all-purpose boxes. Moreover, they also fit perfectly inside the Armani/Roca furniture drawers to keep all kinds of small items in place. Greige, the perfect balance between grey and beige and a leitmotif in Giorgio Armani’s creations, is considered by many to be the ideal shade in interior design. This piece includes nuances in Shiny Greige. The Brushed steel finish provides a discreet and sophisticated feel with a touch of elegance. It includes touches in Chrome that add elegance and a classic look to any space. The Greige and Brushed Steel finishes have been handcrafted to enhance the bespoke feel of the piece and add a discreet, contemporary quality to the bathroom suite.
    Technical specification
    • Unique ref.8174970xx
    • Product familyBaia
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)70
    • Width (mm)90
    Related
    • Material mainBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit