This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

DEBBA 500 Compact base unit w/ doors and basin

Unique ref.: 855900xxx
Brand: Roca
Product family: Debba
Product group: COMPOUNDS
Width (mm): 360
Height (mm): 720
Depth (mm): 500
Date of publishing: 2016-09-09
Edition number: 1
Type: Object (single object)
Download (7)
Unik (compact base unit with doors and basin)


Material main: Chipboard
Material secondary: Vitreous china
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L8241
Uniclass 1.4 Description: Bathroom cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets

BIMobject®