Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/269e8231-24e3-4f13-b79b-0a4ae5521ef2
Home
Categories
Kitchen
Sinks
J 900 Double bowl kitchen sink
Available in United States
Roca
Follow
J 900 Double bowl kitchen sink
4.5
(20 reviews)
Stainless steel double bowl kitchen sink
Download
Technical specification
Technical specification
Unique ref.
870510901
Product family
Kitchen sinks
Product group
J
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
155
Width (mm)
490
Depth (mm)
900
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=870510901
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/870510901/
Related
Related
Material main
Stainless steel
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
Similar products
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
32
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
37
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Roca
BEVERLY 500 Double bowl kitchen sink
Download
Roca
HENARES Laundry sink
4.6
(
18
)
Download
Roca
BERGEN 860 QUARZEX® double bowl kitchen sink
4.3
(
9
)
Download