Unique ref.: | A5A7176xxx |
---|---|
Brand: | Roca |
Product family: | Baia |
Product group: | Faucets |
Width (mm): | 120 |
Height (mm): | 155 |
Date of publishing: | 2020-05-13 |
Edition number: | 1 |
Type: | Object (single object) |
Deck-mounted 3-hole bidet mixer
Product url: | https://www.armaniroca.com/producto/?product=A5A7176%E2%80%A6 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.armaniroca.com/ArmaniResourceServlet/resources/getMainResource... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/roca/product/a5a7176xxx
Material main: | Brass |
---|---|
Material secondary: | Brass |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Valve |
Uniclass 1.4 Code: | L72511 |
Uniclass 1.4 Description: | Taps |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Flow Rate | 4 gpm |
Material | Brass |
Mount Type | Deck |
Width | 120 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Brass |
BIMobject®