Unique ref.: | FNQ01AW011 |
---|---|
Brand: | Roca |
Product family: | WALL TILE |
Product group: | EDROS |
Width (mm): | 300 |
Height (mm): | 11 |
Depth (mm): | 902 |
Date of publishing: | 2019-06-07 |
Edition number: | 1 |
Type: | Building Material |
Wall tile with geometric relief, uniform color and satin surface. Available in rectified edges that provides application with minimum joint of 1mm.
White, uniform color, satin, rectified.
Product url: | http://www.rocaceramica.com.br/en/linha/edros/ins_edros_blanco_mate_30x90.... |
---|---|
Installation instructions: | http://www.rocaceramica.com.br/pt/orientacoes-tecnicas/recomendacoes-impor... |
COBie Product Data Sheet: | |
Product certification: | http://www.rocaceramica.com.br/pt/roca/certificados/ |
Technical description: | http://www.rocaceramica.com.br/en/linha/edros/ins_edros_blanco_mate_30x90.... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/roca/product/fnq01aw011
Material main: | Ceramics |
---|---|
Material secondary: | |
Designed in: | Brazil |
Manufactured in: | Brazil |
BIMobject Category: | Flooring - Tiles |
---|---|
IFC classification: | Floor |
UNSPSC name: | Ceramic tiles or flagstones |
UNSPSC code: | 30131704 |
Uniclass 1.4 Code: | L5331 |
Uniclass 1.4 Description: | Floor tiles |
Uniclass 2.0 Code: | PR-92-96 |
Uniclass 2.0 Description: | Wall And Floor Tiles |
Uniclass 2015 Code: | Pr_35_93_96_63 |
Uniclass 2015 Description: | Porcelain tiles |
NBS Reference Code: | 92-96 |
NBS Reference Description: | Wall And Floor Tiles |
OmniClass Number: | 23-15 17 13 13 13 |
OmniClass Title: | Ceramic Tile Flooring |
CSI UniFormat II Code: | C3020 |
CSI UniFormat II Title: | Floor Finishes |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | White |
Material | Wall Tile |
BIMobject®