Publish your products
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
Roca

URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel

4.8 out of 5 stars4.8(24 reviews)
L2 - Lateral shower enclosure with 1 sliding door + 1 fixed panel. To install with another L2 forming a conrner entry enclosure (2L2). Transparent glass and gloss silver profile. Compensation of 25 mm. To create a corner entry enclosure (Ura 2L2), 2 units of Ura L2 must be ordered. Easy installation, with screws or adhesive.
Specification
  • Compatible with: M165070... L2 - Lateral shower enclosure with 1 sliding door + 1 fixed panel M165075... L2 - Lateral shower enclosure with 1 sliding door + 1 fixed panel M165090... L2 - Lateral shower enclosure with 1 sliding door + 1 fixed panel M165100... L2 - Lateral shower enclosure with 1 sliding door + 1 fixed panel M165120... L2 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
Technical specification
  • Unique ref.M165080xxx
  • Product familyShower screens
  • Product groupUra
  • Date of publishing2021-04-06
  • Edition number1
  • Height (mm)1950
  • Width (mm)800
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationWall
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 25
  • OmniClass TitleShower Screens
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit