Publish your products
Rockfon Eclipse® wall
Rockfon Eclipse® wall
Rockfon Eclipse® wall
Rockfon Eclipse® wall
Rockfon Eclipse® wall
Rockfon Eclipse® wall
    Rockfon

    Rockfon Eclipse® wall

    Rockfon Eclipse® wall panel offers excellent sound absorption and is available in multiple shapes (square, rectangle, circle, triangle, hexagon, oval and bespoke) to allow design freedom and inspire creativity. Its smooth, deep-matt and super white surface enables high light reflection and high light diffusion, contributing to brightening up the room with natural light and energy saving. The unique anti-static coating resists dust and dirt, extending its product lifetime.

    Quick and easy to install with the special wall fixing kit. The fixing kits allow for the panel to be installed in different distances from the wall creating interesting patterns.

    You can also find 11 exclusive colors offered by Rockfon Eclipse Colour and an unlimited variety of shapes offered by Rockfon Eclipse Customised.

    Your benefits:

    1. Super white surface enables high light reflection and light diffusion
    2. Seven different shapes satisfy your design freedom
    3. Boost wellbeing with comfortable acoustics
    4. Unique anti-static coating resists dust and dirt
    5. Special wall fixing kits make the panel to be installed in different distances from the wall possible, allowing for aesthetic and creative patterns
    Specification
    • Reaction To Fire A1, Rockfon Eclipse Rectangle 2360: A2‑s1,d0
      Light reflection and light diffusion 87% light reflection (rear side: 79%) >99% light diffusion
      Visual Appearance Super white surface
      L value: 94.5
      Deep matt surface, perfect in critical side-light
      Gloss: 0.8 gloss unit at 85°
      Humidity And Sag Resistance Up to 90% RH
      Surface Durability Enhanced durability and dirt resistance
      Cleaning Vacuum, Damp cloth
      Hygiene Stone wool provides no sustenance to microorganisms
      Recylability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-eclipse-wall
    • Product familyVertical applications
    • Product groupEclipse
    • TypeBuilding Material
    • Date of publishing2020-11-01
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City