Publish your products
Rocksol Expert (FR)
ROCKWOOL

Rocksol Expert (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROCKSOL EXPERT is an uncovered, single density, stone wool insulation board. APPLICATION ROCKSOL EXPERT is used for the thermal and acoustic insulation of floors beneth the screed. PRODUCT BENEFITS Optimal acoustic performance; High mechanical resistance; For all types of operating load rooms <500 kg / m².
Specification
  • Stone wool uncovered insulation mono-density board. Thermal conductivity (ACERMI) = 0,038 W/m.K Density : 135 to 150 kg/m3
Technical specification
  • Unique ref.RWF_ROCKSOL_EXPERT
  • Product familyInsulation
  • Product groupFloor : Sub-screed
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1200
  • Width (mm)600
  • Depth (mm)120
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara