Publish your products
Ecorock Duo (FR) on insulated wood frame wall (MB ROCK 145mm)
ROCKWOOL

Ecorock Duo (FR) on insulated wood frame wall (MB ROCK 145mm)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] WALL COMPOSITION from inside to outside : - Plasterboard type BA13 - Air layer - Hygrovariable vapor barrier INTELLO ROCKFOL - MB ROCK: 145mm between structural vertical wooden elements 145mmx40mm (distance from centers 600mm) - Wooden Panel (OSB type) and glue for wedging - ECOROCK DUO (with 5 dowels per m²) - External coating MB ROCK is uncoated, single density rigid stone wool board available in 3 widths. Its flexible edges allows it to adapt perfectly common spaces between structural uprights in wooden frame constructions. ECOROCK DUO is an uncoated, dual density stone wool insulation board comprising a robust outer surface, desinged for façades insulation under coating. It is non-combustible : it does not contribute to the development of the fire (Euroclass A1). ADVANTAGES : Flexible edge. Optimum width. Thermal confort (density 55 kg/m3). Non-combustible (Euroclass A1).
Specification
  • Internal insulation between wooden structure : Stone wool insulation mono-density board with flexible edges. Thermal conductivity (ACERMI) = 0,034 W/m.K Density : 55 kg/m3 External thermal insulation beneath coating : Stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,035 W/m.K Two layers density : 70 and 120 kg/m3
Technical specification
  • Unique ref.RWF_SYS_COB_MB_ROCK_ECOROCK_DUO
  • Product familyInsulation
  • Product groupVertical Wall - Wooden Frame
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)590
  • Width (mm)1350
  • Depth (mm)393
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara