Publish your products
Rockbardage Nu Evolution (FR) for vertical metal cladding insulation
Rockbardage Nu Evolution (FR) for vertical metal cladding insulation
    ROCKWOOL

    Rockbardage Nu Evolution (FR) for vertical metal cladding insulation

    [Product by ROCKWOOL France S.A.S. Please check availability in your country] WALL COMPOSITION from inside to outside : - Steel tray 90.500 and others : thickness 0,75mm - ROCKBARDAGE EVOLUTION 150-170-230mm stone wool insulation board - Metal cladding 0.75mm (vertical ribs) - 2.5 fasteners/m² ROCKBARDAGE EVOLUTION is an uncoated single density stone wool insulating board, with a density of 50 kg/m3, machined to be integrated into the specific geometries of cladding plates. APPLICATION : It is used for the thermo-acoustic insulation and passive fire protection of buildings with double-skin metallic cladding (vertical or horizontal).
    Specification
    • Stone wool insulation mono-density board Thermal conductivity (ACERMI) = 0,034 W/m.K Density : 50 kg/m3
    Technical specification
    • Unique ref.RWF_SYS_ROCKBARDAGE_EVOLUTION
    • Product familyInsulation
    • Product groupVertical Wall - Metallic Cladding Plates
    • TypeBuilding Material
    • Date of publishing2018-09-12
    • Edition number1
    • Height (mm)500
    • Width (mm)1350
    • Depth (mm)230
    Related
    • Material mainStone Wool
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationWall
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 13.19
    • CSI MasterFormat 2014 TitleMineral Board Insulation

    Region availability

    Africa Europe
    Algeria
    France
    Côte d'Ivoire
    Libya
    Mauritania
    Morocco
    Senegal
    South Africa
    Tunisia
    Western Sahara