Publish your products
Rockacier B Nu Energy under bituminous membrane for flat metal roof (FR)
Rockacier B Nu Energy under bituminous membrane for flat metal roof (FR)
    ROCKWOOL

    Rockacier B Nu Energy under bituminous membrane for flat metal roof (FR)

    [Product by ROCKWOOL France S.A.S. Please check availability in your country] ROOF COMPOSITION from inside to outside : - Ribbed steel sheet 0.75mm (wide span possible) - ROCKACIER B NU ENERGY stone wool insulation: 100mm to 160mm - Metalic and Plastic fastening (Cold bridge breaking) : 4 fasteners / m² (χfixation = 0.001 W / K) - Two bituminous layers membranes mechanically fixed ROCKACIER B NU ENERGY is an uncoated double density bare stone wool insulating board. The orientation of the fibres is controlled during manufacture, providing enhanced mechanical performance. APPLICATION : It is used for inaccessible flat roof insulation made of ribbed steel sheets or wooden elements (Classe B). ADVANTAGES : - Best alliance between thermal performances (λ and thermal confort) and fire safety (Non-combustible Euroclass A1). - Excellent mechanical strength due to straightened fibres. - Acoustic performance. - More efficient installation due to the Long Length format (2400x600mm and 2400x1200mm, not available for all thicknesses). - Dimensional stability. - Rot-proof and non-hydrophilic.
    Specification
    • Réaction au feu : A1 - incombustible Euroclasse
      Masse volumique nominale de la couche inférieure : 100 kg/m³
      Masse volumique nominale de la couche supérieure : 180 kg/m³
      Conductivité thermique : 0.036 W/m.K
      Tolérance d'épaisseur T5
      Stabilité dimensionnelle DS (70.90)
      Contrainte en compression : TR10 kPa
      Contrainte en compression : CS(10/Y)30 kPa
      Classe de compressibilité (UEATc) : C (déformation 5 % sous charge d'essai de 40 kPa)
      Charge ponctuelle : PL(5)450
      Absorption d'eau à court terme WS | 1.0 Kg / m2
      Transmission de vapeur d'eau MU1 | μ = 1
      Absorption d'eau à long terme WL (P) | 3.0 Kg / m2
      Transmission de vapeur d'eau MU1 | μ = 1

    Technical specification
    • Unique ref.RWF_SYS_TAN_RBE_BITUME
    • Product familyInsulation
    • Product groupFlat Roof Insulation
    • TypeObject (single object)
    • Date of publishing2018-09-12
    • Edition number1
    • Height (mm)1200
    • Width (mm)1000
    • Depth (mm)212
    Related
    • Material mainStone Wool
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationWall

    Region availability

    Africa Europe
    Algeria
    France
    Côte d'Ivoire
    Libya
    Mauritania
    Morocco
    Senegal
    South Africa
    Tunisia
    Western Sahara