Publish your products
WPI PLUS (LT)
WPI PLUS (LT)
    ROCKWOOL

    WPI PLUS (LT)

    Vėjo izoliacinės plokštės su danga

    Technical specification
    • Unique ref.LT_WPI_PLUS
    • Product familyInsulation
    • Product groupVertical Wall -Ventilated facade
    • TypeBuilding Material
    • Date of publishing2021-06-07
    • Edition number1
    • Height (mm)30
    • Width (mm)1200
    • Depth (mm)1800
    Related
    • Material mainInsulation
    • Material secondaryStone Wool
    • Designed inLithuania
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryBuilding Materials - Insulation

    Region availability

    Europe
    Lithuania
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit