Publish your products
Rockworth AMI 3-SEAT
Rockworth

Rockworth AMI 3-SEAT

4.5 out of 5 stars4.5(6 reviews)
Technical specification
  • Unique ref.Rockworth_AMI_3-SEAT
  • Product familySofas & Armchairs
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2025-07-16
  • Edition number1
  • Height (mm)750
  • Width (mm)2160
  • Depth (mm)720
Related
  • Material mainWood
  • Material secondaryPolyurethane
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Sofas
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit