Publish your products
Rockworth IVY CHAIR
Rockworth IVY CHAIR
    Rockworth

    Rockworth IVY CHAIR

    Technical specification
    • Unique ref.Rockworth_IVY_CHAIR
    • Product familySofas & Armchairs
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    • Height (mm)765
    • Width (mm)455
    • Depth (mm)510
    Related
    • Material mainAsh
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit