Publish your products
Velario® BIPV solar roof
Velario® BIPV solar roof
Velario® BIPV solar roof
Velario® BIPV solar roof
    Archived

    Velario® BIPV solar roof

    Roofit.Solar Velario® is an award-winning solar roof solution that combines Nordic design with cutting-edge solar technology.

    The fully integrated BIPV solar roof offers unrivaled aesthetics, is sturdy enough to withstand extreme weather conditions and offers reduced total cost-of-build thanks to a simple and quick 2-in-1 installation.

    As a result of combining a traditional double lock standing seam metal roofing material with cutting-edge solar technology, our solar roof panels have gained enormous popularity across Europe.

    What makes Roofit.Solar Velario® special? 

    Maintenance-free - Integrated solar roofs are maintenance-free as they replace traditional roofing material, eliminating the need for regular snow and ice removal, as well as the cleaning of fallen tree leaves that tend to accumulate under traditional solar panels. Furthermore, the absence of bolts in the integrated solar roof design means they also don't require regular inspections of fasteners, further reducing the required maintenance for this system.

    360-degree protection - Not only does it protect you from the burden of rising electricity prices, but an integrated solution also ensures that all electrical wires and connectors are fully protected from harsh weather conditions under a durable steel roof. This greatly enhances their longevity, reducing the risk of short circuits and providing you with peace of mind for years to come.

    Strong as steel - Velario solar panels are a 2-in-1 solution that expertly integrates high-strength steel roof material with cutting-edge solar technology, offering unparalleled durability and resilience in the face of even the harshest weather conditions. With decades of longevity, our solar metal roofs represent a sound investment in your future, delivering sustainable energy solutions that stand the test of time.

    Extremely Weatherproof - Velario is equipped to withstand any weather condition, including snow, ice, hail, and wind. All our solar roofs are 100% waterproof thanks to a traditional well-known double-lock standing seam roofing technology known by professional roofers for its quality. 

    Double Lock Seam Technology - We strive to make the installation of our solar roofs as simple as possible. Our roofs are lightweight, made of tried-and-tested materials, and installed using traditional well-known double-lock standing seam roofing techniques.

    Suitable for heritage buildings - Accepted by authorities for protected and heritage buildings. 

    Roofit.Solar Velario is a mass-market ready BIPV solar roof solution that helps you meet your customers where they are now and in the future.

    Specification
    • Rated power
      115W / 145W / 175W

      Technology
      Mono PERC

      Efficiency
      155 W/m²

      Fire rating
      Class A (Highest)

      Seaming
      Double Seam

      Effective roof coverage
      550 x 1377 mm
      550 x 1698 mm
      550 x 2020 mm

      Weight
      12 kg
      14 kg
      16.5 kg

      Performance warranty
      25 years

      Product warranty
      10 years

    Technical specification
    • Unique ref.velario
    • Product familySolar modules
    • Product groupDouble seam
    • TypeBuilding Material
    • Date of publishing2023-09-11
    • Edition number1
    Related
    • Material mainSheet metal
    • Material secondaryToughened Glass
    • Designed inEstonia
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG019610
    • ETIM NameRoofing materials
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit