Publish your products
Square Non-Tapered Plain Column

Square Non-Tapered Plain Column

Royal Corinthian manufactures square, non-tapered columns from 4 composite materials: RoyalCast™ Composite FiberglassRoyalStone™ Synthetic StoneRoyaLite™ FRP Lightweight Fiberglass, and RoyalWrap™ PVC. We only offer porch columns that last for generations. If you know which material you need and are looking for available sizes and specifications, then you are at the right place. If you would like to learn more about the material, like non-tapered square fiberglass columns, and the advantages of using one over the other, please call for a quick run-through or find a comparison chart on our columns page. For sizes and specifications of PVC column wraps, please go to non-tapered PVC column wraps. Our non-tapered square columns are available from widths of 6” to 25”, and some span up to 26 feet in height.  As usual, all of the sizes below are available in all of the materials that we offer. Even though we offer all of our square non-tapered columns in every material, some of the specifications in the charts below only apply to certain materials.

For example, there are different load bearing capacities for our RoyalCast/RoyalStone columns as compared to our load bearing RoyaLite columns (see appropriate chart). Our RoyalCast and RoyalStone columns are spun-cast so the hole inside the shaft is circular (see the cut views below). Our RoyaLite columns are made as halves with a lap joint, except for our load bearing RoyaLite pultruded column shafts which are made as a single piece using a pultrusion process. It is important to note, however, that all of our RoyaLite square columns can be made as 2 halves and factory assembled to bear weight, although the weight they bear is significantly less than column shafts that are made from one piece. For RoyaLite columns that are factory assembled rather than made as one piece, we do not offer load bearing specifications. All of our capitals and bases are made from the same material as the shaft except for the pultruded fiberglass columns. Since it is impossible to make complex capitals and bases using pultrusion technology, these caps and bases are made from a poly/marble composite material much like our composite fiberglass products but without fiberglass strand.

Technical specification
  • Unique ref.square-non-tapered-plain-column
  • Product familyColumns
  • Product groupSquare
  • TypeObject (single object)
  • Date of publishing2025-11-12
  • Edition number1
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Other
  • Uniclass 2015 CodeEF_20_30
  • Uniclass 2015 DescriptionColumns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit