Publish your products
FSD60-3M UL Classified 3 hr. Class I, Airfoil Blade, Modulating
Ruskin

FSD60-3M UL Classified 3 hr. Class I, Airfoil Blade, Modulating

The FSD60-3M Modulating Combination Fire/Smoke Damper is both UL555 and UL555S Classified.  It is rated as a 3 hour fire damper and a Leakage Class I smoke damper. It features:
  • Rated for 2,000 fpm and 4" w.g.
    • UL approval for dual directional airflow.
      • Airfoil blades, which have greater strength, less static pressure drop, superior sealing ability, superior fire protection ability and produce less noise.
        • Failsafe design, which enables the damper to automatically assume the desired position when fire interrupts operational power.
          • The EFL and PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection or power failure conditions.
            • Galvanized steel construction
            .
Technical specification
  • Unique ref.rd-00317-072
  • Product familySmoke Dampers
  • Product groupCombination Fire/Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit