Publish your products
Bicycle rack CS c/c 480 5 pl - CS500
Bicycle rack CS c/c 480 5 pl - CS500
Bicycle rack CS c/c 480 5 pl - CS500
Bicycle rack CS c/c 480 5 pl - CS500

    Bicycle rack CS c/c 480 5 pl - CS500

    CS bike racks are a functional and cost-effective solution for creating both order and security in bike parking. CS is a reliable solution that fits all bike tires and is designed with strong round tube arches to clearly divide bike spaces and facilitate secure locking of bike frames and wheels.

    The stable construction in durable hot-dip galvanized steel, with powder coating as an alternative and complementary surface treatment, makes CS a durable and aesthetically pleasing solution. The bike rack is especially intended for schools, companies, travel centers and other environments where safe bike parking is of utmost importance.

    Security is enhanced by the ability to lock both the bike frame and wheels, while it is designed to create efficient and orderly bike parking. The CS bike rack is available in various models, including single and double-sided parking and a space-saving high/low model with alternating levels for the bikes.

    With variants offering frame locking, with or without wheel holders, the CS bike rack offers not only a practical but also an aesthetically pleasing and safe bike parking system for various applications.

    Specification
    • Product name: Bicycle rack CS c/c 480 5 pl

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Wheel holder
      • Frame locking
      • Single-sided

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Number of bicycle spaces: 5 pcs

      CC wheel holder: 480mm

    Technical specification
    • Unique ref.bicycle-rack-cs-c-c-480-5-pl-cs500
    • Product familyCS
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit