Publish your products
Bicycle rack HL 6 pl - HL600
Bicycle rack HL 6 pl - HL600
Bicycle rack HL 6 pl - HL600
Bicycle rack HL 6 pl - HL600
Bicycle rack HL 6 pl - HL600

    Bicycle rack HL 6 pl - HL600

    The HL bike rack is a smart and effective solution for creating order and security in bike parking. With its space-saving design concept, alternating high/low parking and robust round tube arches, it is a reliable choice for everything from schools and office buildings to travel centers.

    The HL is constructed with strong round tube frames to ensure a stable and secure locking of both the bicycle frame and wheels. The durable construction in hot-dip galvanized steel, with the option of powder coating and other surface treatments, guarantees a long service life and a visually appealing appearance.

    The bike rack not only offers effective theft protection by locking the bike frame and wheels to the rack, but also a space-saving parking solution. The bikes are parked alternately high and low, which makes parking bikes easier.

    With the option of single-sided bike parking and freestanding use, or with the option of bolting it to the ground, the HL bike rack is a flexible and adaptable solution for all environments where secure bike parking is required.

    Specification
    • Product name: Bicycle rack HL 6 pl

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Wheel holder
      • Frame locking
      • Single-sided
      • Alternating high + low wheel holder saves space

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Number of bicycle spaces: 6 pcs

      CC wheel holder: 350mm

    Technical specification
    • Unique ref.bicycle-rack-hl-6-pl-hl600
    • Product familyHL
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom