Publish your products
Accu-Fit Railing for Metal Roofs
Accu-Fit Railing for Metal Roofs
Accu-Fit Railing for Metal Roofs

    Accu-Fit Railing for Metal Roofs

    4.3 out of 5 stars4.3(6 reviews)

    Accu-Fit Guardrail Systems for Metal Roofs represent the next generation of fall protection railings combining unparalleled safety, ease of installation and OSHA compliance with distinctive styling and appeal that not only compliments building architecture but will also satisfy the most discerning eye of clients and general public. Metal roofs once thought to be impossible to protect are now possible with the Accu-Fit railing system. We offer 3 options for metal panel roofs. Standing Seam railings that clamp onto the vertical ribs of the roof panel without piercing the roof panel. R-panel railings that are riveted into the roof panel and Corrugated railings that are screwed into the panel and substrate. 

    What makes the Accu-Fit Guardrail System different? To begin, sight lines are greatly enhanced with horizontal railing members that are spliced together to form a continuous railing profile throughout the installation. This gives the appearance that the railing system is an integral part of the building architecture. Accu-Fit for metal roofs gives you two vertical stanchion options that support the horizontal railings each with its’ own unique design to further enhance the overall appearance of the finished installation. Add to that, heavy-duty construction with 1 ¼” schedule 40 galvanized pipe throughout, to provide robust durability far above standard requirements. 

    Look into the Accu-Fit GuardRail System for Metal roofs for the next generation of fall protection railings delivering a higher standard of form, function and style.

    Specification
    • • 1.25" Galvanized Schedule 40 Steel Pipe (std.)

      • Structural pipe fittings secure all railing joints

      • Galvanized steel base plates for each style of metal roof; Standing Seam, R-Panel or Corrugated Panel

      • Meets OSHA standards 29 CFR 1910.29 & 1926.502 for fall protection

      • Stanchion spacing 10' typical x 42" tall

      • Easily configures for a variety of rooftop obstacles with cut on-site flexibility

      • Custom colors over galvanized finish available to match building facades

    Technical specification
    • Unique ref.Accu-Fit-Railing-for-Metal-Roofs
    • Product familyGuardrail Systems , Fall Protection
    • Product groupMetal Roof Compression‑Fit Guardrail Systems
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    • Height (inches)42
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States