Publish your products
Parapet Wall Mobile Railing system

Parapet Wall Mobile Railing system

  • Parapet Clamps are an ideal solution for temporary or permanent installation of safety rail on commercial rooftops that have a parapet wall. Oftentimes clients don't want to use mobile railing systems when they have a parapet wall. These clamp-on railings provide a consistent level railing profile when mounted on the parapet wall. No penetration into the wall is required. Railing can be cut  to size in the field or preordered from the factory by providing the wall height. Once installed the railings will be 42" above the walking surface of the roof. 
  • 3 sizes of zinc-plated clamps with protection pads to choose from: 1-6", 6-12" and 12-24"
  • 1 1/4" wrench to attach, no drilling required.
  • A simple and safe fall protection solution.
  • OSHA-compliant.

The SRC Parapet Wall Clamp-On Railing System is an OSHA-compliant passive fall-protection system. The SRC Parapet Wall Clamp-On Railing System is designed to be clamped onto a structurally sound parapet wall to prevent workers from being exposed to a leading edge fall hazard. Our railing sections simply slide into the parapet clamp and are adjusted to proper height of 42" above the walking surface. 

Specification
  • Advantages of SRC Parapet Clamp-On Railing System

    • Meets and exceeds OSHA regulations for fall protection. Tested and independently certified to be in accordance with OSHA fall protection for guardrail regulations, sections 1910.29 & 1926.500–1926.503.
    • Simple installation — pre-fabricated railing sections means no custom fabrication of guard rails.

    Other Features of Our Safety Rail and Guardrail Systems

    • Simple & inexpensive self-closing safety gates or manual closing safety gates available.
    • American Welding Society certified welders ensure the highest standard of quality construction.
    • Powder-coated safety yellow for visibility and high corrosion resistance.
    • Custom colors and galvanizing available.
    • Custom designs and engineering available.

    OSHA citations for lack of fall protection are significant, but ultimately nothing compared to the human and financial cost of a workplace fall fatality. Let Safety Rail Company assist you in your fall protection planning.

Technical specification
  • Unique ref.Parapet-Wall-Mobile-Railing-system
  • Product familyGuardrail Systems , Fall Protection
  • Product groupParapet‑Mounted Mobile Guardrail Systems
  • TypeObject (single object)
  • Date of publishing2021-12-13
  • Edition number1
Related
  • Material mainPowder coated steel
  • Material secondaryGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States