Publish your products
60 Minute Fire Resistive Hurricane Rated Transom with 60 Minute Fire Resistive Hurricane Rated Single Doors

60 Minute Fire Resistive Hurricane Rated Transom with 60 Minute Fire Resistive Hurricane Rated Single Doors

60 Minute Fire Resistive Hurricane Rated Transom with 60 Minute Fire Resistive Hurricane Rated Single Doors

  • 20 to 120 minute fire protective and resistive, hurricane rated, aluminum framing system.
  • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
  • Now available with Texas Department of Insurance (TDI) approvals for Windows/Walls and Single/Pair Doors.
  • 60 to 120 minute fire resistive, hurricane rated assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading.
  • Capable of floor-to-floor and wall-to-wall glazing.
Technical specification
  • Unique ref.60_m_fire_resist_hurricane_rated_transom_w_60_m_fire_resist_hurricane_rated_single_doors
  • Product familyWalls
  • Product groupFire resistive
  • TypeObject (single object)
  • Date of publishing2017-05-12
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Other
  • IFC classificationCurtain Wall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodeSs_25_60_35_30
  • Uniclass 2015 DescriptionFire-resistant glazing systems
  • CSI MasterFormat 2014 Code08 41 13.13
  • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts
  • OmniClass Number23-17 15 11 25
  • OmniClass TitleHeat Strengthened Glass
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit