We are using cookies to provide our services

By using our services you agree to our use of cookies

;

19000 Series Cell Phone Lockers-Recessed Mounted-4 Door High Units-5 Inch Deep Compartments

Unique ref.: 19000_Series_Cell_Phone_Lockers_Recessed_Mounted_4_Door_High_Units_5_Inch_Deep_Compartments
Brand: Salsbury Industries
Product family: Cell Phone Lockers
Product group: Recessed Mounted without Access Panel
Height (inches): 24.25
Depth (inches): 5.75
Date of publishing: 2018-08-13
Edition number: 1
Type: Object (single object)
Download (13)
Features

Ideal for use in health clubs, government facilities, office buildings, schools; settings where small personal items need to be stored securely

Units accommodate cell phones, keys, wallets, cameras, tablet PC's and other valuable items

Made entirely of heavy duty aluminum

Durable powder coated finish available in aluminum, bronze, gold and sandstone

Four (4) doors high and two (2), three (3), four (4) and five (5) doors wide with standard "A" size doors (6-1/2" W x 5-1/4" H) and larger "B" size doors (13" W x 5-1/4" H)

5" deep compartments

Rough opening for recessed mounted units is 1" less than the unit's width and height and equal to the unit's depth

Secure into rough opening with mounting hardware (not included) through the back or side panels

Integrated flanged collar fits over the rough opening

Each door includes a 2" W x 5/8" H clear plastic cardholder (card included) to identify the compartment

Available with master keyed locks or resettable combination locks

Master keyed locks include 3 keys and allow access to all compartments with a master control key

Resettable combination locks can be set to a fixed combination or a combination that can be reset after each use

A master control key is available for resettable combination locks that will override the combination and open the locks

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-48
Uniclass 2.0 Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass Number: 23-19 13 11
OmniClass Title: Metal Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Application Health clubs ; Government facilities ; Office buildings ; Schools ; Settings where small personal items need to be stored securely
Body Material Aluminum
Colour Aluminum ; Bronze ; Gold ; Sandstone
Configuration 4 Doors High
Door Material Aluminum
Finish Powder Coat Finish
Lock Type Master keyed locks ; Resettable combination locks
Locker Type Cell Phone
Material Aluminum
Mounting Recessed
Number Of Doors 8 qty — 20 qty
Overall Depth 5.75"
Overall Width 1' 5 1/2" — 3' 1"
Unit Height 25.5 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Aluminum ; Bronze ; Gold ; Sandstone
Finish Powder Coat Finish
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved