Publish your products
Waterline recessed shower tray 80x80
Sanindusa

Waterline recessed shower tray 80x80

Wide range of sizes adaptable to different spaces. Extra flat shower tray makes shower access easier for all users. It offers the ultimate in contemporary bathroom design. Easy accessibility to the shower area especially for older people.

Specification
  • 48711 -  ø90 shower tray drain (not included).

Technical specification
  • Unique ref.107480_Waterline_recessed-shower-tray
  • Product familyWaterline
  • Product groupshower tray
  • TypeObject (single object)
  • Date of publishing2020-06-29
  • Edition number1
  • Height (mm)20
  • Width (mm)800
  • Depth (mm)800
Related
  • Material mainFireclay
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)24.2
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011443
  • ETIM NameShower tray
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit