Publish your products
Look furniture for washbasin
Look furniture for washbasin
Look furniture for washbasin
    Sanindusa

    Look furniture for washbasin

    2.9 out of 5 stars2.9(7 reviews)
    Furniture with 2 drawers with extraction hidden slides and with smoove locking system Handles are built-in drawer s fronts As a good practice the structural reinforcement of the walls where the furniture will be placed must be foreseen due to the loads to which they will be subject
    Specification
    • Fixing kit included in the package _plugs and screws_ To use with 134360 - Look 83x36 semi recessed washbasin _not included_
    Technical specification
    • Unique ref.6342100_Look_furniture
    • Product familyLook
    • Product groupCompound Units
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)550
    • Width (mm)803
    • Depth (mm)461
    Related
    • Material mainMDF
    • Material secondaryMelamine
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)29
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurnishing Element
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit