Publish your products
Crown Sliding Folding Door
Crown Sliding Folding Door
Crown Sliding Folding Door
Crown Sliding Folding Door
Crown Sliding Folding Door
    Sapa
    Archived

    Crown Sliding Folding Door

    4.6 out of 5 stars4.6(5 reviews)
    We are pleased to announce our new aluminium sliding/folding door into the Crown range. This stunning new addition to the Crown aluminium door family will be exceptionally popular with its unique Shootbolt & 'D' Handle and continuous hinges. The innovative hinge means that there are no bulky or unsightly hinges to disrupt the contemporary sightlines. The door features hardware designed specifically for doors - as opposed to 'window' hardware utilised on some doors of this type. This allows the Crown Sliding/Folding Door to not only be securely locked but also used as a main entry or exit operable from both inside and outside, using our robust & secure Multi-Point Lock. Standard threshold Low threshold Max-height Min-height Max-height Min-height Std Leaf 3000 1846 2968.5 1814.5 Slim Leaf 2500 1851.5 2474.5 1820 Maximum & minimum Widths (Standard and low threshold) Panes Config W/Max W/Min 2 Pane 220 2108 1268 3 Pane 330 3121 1861 4 Pane 431 4147 2467 440 4134 2454 5 Pane 550 5143 3043 6 Pane 651 6173 3653 633 6173 3653 660 6160 3640 7 Pane 770 6426 4229
    Specification
    • Performance (Weather) When tested in accordance with BS6375:Part 1:2009 all products fitted with standard thresholds, when manufactured installed and glazed strictly to the enclosed details, will achieve the following weather performance - Open Out Water Tightness Class 9A (600 Pa) Air Permeability Class 3 (600 Pa) Wind Resistance Class 4 (1600 Pa) Exposure Category** 1600 Open In Water Tightness Class 3A (150 Pa) Air Permeability Class 3 (600 Pa) Wind Resistance Class 4 (1600 Pa) Exposure Category** 1200 Rebated Low Threshold (CF926) - Open Out Water Tightness Class 3A (150 Pa) Air Permeability Class 3 (600 Pa) Wind Resistance Class 4 (1600 Pa) Exposure Category** 1200 Low Threshold (DF297) (Open Out and Open In) Low threshold doors should not be used in exposed conditions, and as with any low threshold door, additional measures to prevent water coming into contact with internal floors may be required. Performance (Mechanical) The door assembly has been cycle tested under maximum panel load conditions to 10,000 cycles (equivalent to opening once a day, for 27 years). Performance (Corrosion Resistance) The rollers and top guides have been salt spray tested in accordance with BS EN 1670 and achieved Grade 5 (480hrs), defined as "Exceptionally high corrosion resistance" and suitable for “Service outdoors in exceptionally severe conditions where long-term protection of the product is required”. Performance (Thermal) When calculated in accordance with BS EN 10077-2, the Crown Sliding Folding door, fitted with standard threshold, will achieve the thermal transmittance shown in the tables below for various sizes, no. of panes and centre pane U value. For intermediate sizes, use nearest size below actual. Where warm edge spacers are used, reduce U values shown by 0.1 W/m2K. For Low Threshold doors, add 0.1 W/m2K to the resulting U value.
    Technical specification
    • Unique ref.Crown_Sliding_Folding_Door
    • Product familyWindows & Doors
    • Product groupAluminium Doors
    • TypeObject (single object)
    • Date of publishing2016-12-01
    • Edition number1
    • Height (mm)3000
    • Width (mm)6426
    • Depth (mm)75
    Related
    • Material mainAluminum
    • Designed inUnited Kingdom
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_78
    • Uniclass 2015 DescriptionSliding folding doorset systems
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoors
    • CSI MasterFormat 2014 Code08 35 13
    • CSI MasterFormat 2014 TitleFolding Doors
    • OmniClass Number23-17 11 13 21
    • OmniClass TitleFolding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit